LVQ.jpg
LVQ Series High Purity Chemical Valve Non-Metallic Exterior, Air Operated Insert Bushing, Integral Fitting Type Hyper Fitting
Option configuration
Body Class
1
Valve Model
2
Fitting Type
3
Applicable Tubing Size
4
Port B (OUT) Different Dia. Size
5
Pilot Port Type
6
Pilot Port Direction
7
Option 1
8
Option 2
9
-- UnSelected -- Selected -- Selection invalid