LVP Series PVC Air Operated Valve
Option configuration
Reset
Details
Series
-- Please select --
5(Body class 5; Orifice dia. φ16)
6(Body class 6; Orifice dia. φ22)
1
Valve Model
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
2
Type
-- Please select --
-(Standard Type)
W(Low water hammer type)
3
Applicable Tubing Size
-- Please select --
16A(Φ22)
20A(Φ26)
25A(Φ32)
4
Pilot Port Type
-- Please select --
-(One-touch Fitting For Φ6)
1(Rc1/8)
2(M5X0.8)
N(NPT1/8)
5
Pilot Port Position
-- Please select --
-(Position 1)
P2(Position 2)
P3(Position 3)
P4(Position 4)
6
Rubber Material
-- Please select --
-(FKM)
N(EPDM)
7
Option
-- Please select --
-(None)
1(With Flow Rate Adjustment)
2(With by-pass)
3(With flow rate adjustment & by-pass)
8
-- UnSelected
-- Selected
-- Selection invalid