LVN Series High Purity Fluoropolymer Needle Valve
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2; Orifice dia. Φ4.4)
3(Body class 3; Orifice dia. φ8)
4(Body class 4; Orifice dia. φ10)
1
A port (IN)Applicable tubing size
-- Please select --
03(1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
2
Port B (OUT) Different Dia. Size
-- Please select --
-(Ports A & B Same Size)
03(1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
3
-- UnSelected
-- Selected
-- Selection invalid