LVMK20/200 Series Direct Operated 2/3 Port Isolated Valve
Option configuration
Reset
Details
Symbol
-- Please select --
21(Body Ported,Number Of Ports:2,N.C.,Bottom Ported,I.D. 2 to 3.2 mm,O.D. After Mounting 8 mm Or Less)
23(Base Mounted,Number Of Ports:2,N.C.)
27(Body Ported,Number Of Ports:2,N.C.,Side Ported,I.D. 2 to 3.2 mm,O.D. After Mounting 8 mm Or Less)
202(Body Ported,Number Of Ports:3,Universal,Bottom Ported,I.D. 2 to 3.2 mm,O.D. After Mounting 8 mm Or Less)
205(Base Mounted,Number Of Ports:3,Universal)
207(Body Ported,Number Of Ports:3,Universal,Side Ported,I.D. 2 to 3.2 mm,O.D. After Mounting 8 mm Or Less)
1
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Fluid Contact Material
-- Please select --
J(Body:PPS,Poppet/Seal:EPDM)
K(Body:PPS,Poppet/Seal:FKM)
3
Lead Wire Length
-- Please select --
-(300 mm)
6(600 mm)
10(1000 mm)
4
-- UnSelected
-- Selected
-- Selection invalid