LVM13 Series Direct Operated Poppet Type Compact Direct Operated 2/3-Port Solenoid Valve For Chemical Liquids With Power Saving Circuit Base Mounted
Option configuration
Reset
Details
Number Of Ports,Valve Type
-- Please select --
13(Number Of Ports:2;Valve Type:N.C.)
1
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Fluid Contact Material
-- Please select --
A(Body:PEEK;Diaphragm:EPDM)
B(Body:PEEK;Diaphragm:FKM)
C(Body:PEEK;Diaphragm:Kalrez)
3
Reverse Mounting Prevention Pin
-- Please select --
-(None)
P(Yes)
4
Electrical Entry, Lead Wire Length, Light/Surge Voltage Suppressor
-- Please select --
-(Electrical Entry,Lead Wire Length:Grommet·300 mm;Light/Surge Voltage Suppressor:Cannot Be Selected)
6(Electrical Entry,Lead Wire Length:Grommet·600 mm;Light/Surge Voltage Suppressor:Cannot Be Selected)
10(Electrical Entry,Lead Wire Length:Grommet·1000 mm;Light/Surge Voltage Suppressor:Cannot Be Selected)
KOZ(Electrical Entry,Lead Wire Length:Plug Connector·Without Connector;Light/Surge Voltage Suppressor:Yes)
KZ(Electrical Entry,Lead Wire Length:Plug Connector·300 mm;Light/Surge Voltage Suppressor:Yes)
5
CE-compliant
-- Please select --
-(None)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid