LVM10R.jpg
LVM10/100 Series Direct Operated Rocker Type Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids Base Mounted
Option configuration
Number Of Ports,Valve Type
1
Power Saving Circuit
2
Coil Voltage
3
Fluid Contact Material
4
Sub-plate Material/Port Size,Reverse Mounting Prevention Pin
5
Option
6
Electrical Entry, Lead Wire Length, Light/Surge Voltage Suppressor
7
CE-compliant
8
-- UnSelected -- Selected -- Selection invalid