LVM09/090 Series Direct Operated Rocker Type Compact Direct Operated 2/3-Port Solenoid Valve For Chemical Liquids Body Ported
Option configuration
Reset
Details
Number Of Ports,Valve Type
-- Please select --
092R(Number Of Ports:3;Valve Type:Universal)
09R1(Number Of Ports:2;Valve Type:N.C.)
09R2(Number Of Ports:2;Valve Type:N.O.)
1
Power Saving Circuit
-- Please select --
-(None(Standard Type))
Y(Yes(Plug Connector))
Y1(Yes(Grommet))
2
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
Fluid Contact Material
-- Please select --
A(Plate:PEEK,Diaphragm:EPDM)
B(Plate:PEEK,Diaphragm:FKM)
C(Plate:PEEK,Diaphragm:Kalrez)
4
Electrical Entry, Lead Wire Length, Light/Surge Voltage Suppressor
-- Please select --
-(Electrical Entry,Lead Wire Length:Grommet·150 mm;Light/Surge Voltage Suppressor:Cannot Be Selected)
3(Electrical Entry,Lead Wire Length:Grommet·300 mm;Light/Surge Voltage Suppressor:Cannot Be Selected)
6(Electrical Entry,Lead Wire Length:Grommet·600 mm;Light/Surge Voltage Suppressor:Cannot Be Selected)
K(Electrical Entry,Lead Wire Length:Plug Connector·300 mm;Light/Surge Voltage Suppressor:None)
KO(Electrical Entry,Lead Wire Length:Plug Connector·Without Connector;Light/Surge Voltage Suppressor:None)
KOZ(Electrical Entry,Lead Wire Length:Plug Connector·Without Connector;Light/Surge Voltage Suppressor:Yes)
KZ(Electrical Entry,Lead Wire Length:Plug Connector·300 mm;Light/Surge Voltage Suppressor:Yes)
5
CE Marking
-- Please select --
-(No)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid