LVM07 Series Direct Operated Rocker Type Compact Direct Operated 2-Port Solenoid Valve for Chemical Liquids
Option configuration
Reset
Details
Number Of Ports,Valve Type
-- Please select --
07R6(Number Of Ports:2;Valve Type:N.C.)
1
Power Saving Circuit
-- Please select --
-(None(Standard Type))
Y1(Yes)
2
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
Fluid Contact Material
-- Please select --
A(Body:PEEK;Diaphragm:EPDM)
B(Body:PEEK;Diaphragm:FKM)
C(Body:PEEK;Diaphragm:Kalrez)
4
Sub-plate Material/Port Size,Reverse Mounting Prevention Pin
-- Please select --
-(Sub-plate Material/Port Size:None;Reverse Mounting Prevention Pin:None)
P(Sub-plate Material/Port Size:None;Reverse Mounting Prevention Pin:Yes)
3(Sub-plate Material:PEEK;Size:M6;Reverse Mounting Prevention Pin:None)
3U(Sub-plate Material:PEEK;Size:1/4-28UNF;Reverse Mounting Prevention Pin:None)
5
Lead Wire Length
-- Please select --
-(150 mm)
3(300 mm)
6(600 mm)
6
CE-compliant
-- Please select --
-(None)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid