LVH□M Series Manually Operated, Organic Solvents Compatible Double Ferrule Fittings/Metal Gasket Seal Fittings/Integrated Tubing
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2; Orifice dia. φ4)
3(Body class 3; Orifice dia. φ8)
4(Body class 4; Orifice dia. Φ12)
5(Body class 5; Orifice dia. Φ20)
6(Body class 6; Orifice dia. φ22)
1
Fitting Type
-- Please select --
D(With Double Ferrule Fittings)
G(With Metal Gasket Seal Fittings)
T(Integrated Tubing)
2
Applicable Tubing Size
-- Please select --
06(Metric Size:Φ6)
07(Inch Size:1/4)
10(Metric Size:Φ10)
11(Inch Size:3/8)
12(Metric Size:Φ12)
13(Inch Size:1/2)
19(Metric Size:Φ19;Inch Size:3/4)
25(Inch Size:1)
3
Material
-- Please select --
AD(Body:SUS;Actuator Section:ADC;Diaphragm:PTFE;Seal:FKM;Buffer:FKM)
ND(Body:SUS;Actuator Section:ADC;Diaphragm:PTFE;Seal:EPDM;Buffer:EPDM)
4
Option
-- Please select --
-(None)
E(Body Wetted Parts Equivalent To EP Grade)
5
-- UnSelected
-- Selected
-- Selection invalid