LVH Series Manually Operated Integral Fitting Type Valve
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2)
3(Body class 3)
4(Body class 4)
1
Lever Operation
-- Please select --
-(Non-Locking Type(Self-Reset Type))
L(Locking Type)
2
Tubing Size
-- Please select --
03(Φ3,1/8")
04(Φ4 mm)
05(Φ3/16")
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
3
-- UnSelected
-- Selected
-- Selection invalid