LVH Series Manually Operated Threaded Type
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2; Orifice dia. φ4)
3(Body class 3; Orifice dia. φ8)
4(Body class 4; Orifice dia. φ10)
1
Lever Operation
-- Please select --
-(Non-Locking Type(Self-Reset Type))
L(Locking Type)
2
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
3
Thread Type
-- Please select --
-(Rc)
G(PF)
N(NPT)
4
Material
-- Please select --
A(SUS)
B(PPS)
C(PFA)
5
-- UnSelected
-- Selected
-- Selection invalid