LVDH-T-F/FN Series Manually Operated Chemical Liquid Valve Tube Extensions
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body Class:2;Orifice Dia.:Φ4)
3(Body Class:3;Orifice Dia.:Φ8)
4(Body Class:4;Orifice Dia.:Φ10)
5(Body Class:5;Orifice Dia.:Φ16)
6(Body Class:6;Orifice Dia.:Φ22)
1
Fitting Type
-- Please select --
T(Tube Extension)
2
Tubing O.D.
-- Please select --
06(Metric Size:Φ6)
07(Inch Size:1/4")
10(Metric Size:Φ10)
11(Inch Size:3/8")
12(Metric Size:Φ12)
13(Inch Size:1/2")
19(Metric Size:Φ19;Inch Size:3/4")
25(Metric Size:Φ25;Inch Size:1")
3
Material
-- Please select --
F(Body:PFA;Actuator Section End Plate:PVDF;Diaphragm:PTFE;Seal,Buffer:FKM)
FN(Body:PFA;Actuator Section End Plate:PVDF;Diaphragm:PTFE;Seal,Buffer:EPDM)
4
-- UnSelected
-- Selected
-- Selection invalid