LVD Series Air Operated Chemical Liquid Valve Compact Type Insert Bushing,Integral Fitting Type Suck Back Valve
Option configuration
Reset
Details
Body Class
-- Please select --
1(Body Class:1)
1
Valve Type
-- Please select --
3(Suck Back Valve)
2
Applicable Tubing Size
-- Please select --
03(Metric Size:3X2;Inch Size:1/8"X0.086")
04(Metric Size:4X3)
3
Pilot Port Configuration
-- Please select --
-(Φ4 One-touch Fitting)
2(M5X0.8)
4
-- UnSelected
-- Selected
-- Selection invalid