LVD-F/FN Series Air Operated Chemical Liquid Valve Compact Type Flare,Integral Fitting Type
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body Class:2;Orifice Dia.:Φ4)
3(Body Class:3;Orifice Dia.:Φ8)
4(Body Class:4;Orifice Dia.:Φ10)
5(Body Class:5;Orifice Dia.:Φ16)
6(Body Class:6;Orifice Dia.:Φ22)
1
Valve Type
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
2
Fitting Type
-- Please select --
Z(LQ3)
3
Applicable Tubing Size
-- Please select --
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
19(Metric Size:19X16;Inch Size:3/4"X5/8")
25(Metric Size:25X22;Inch Size:1"X7/8")
4
Pilot Port Type
-- Please select --
-(Rc1/8)
N(NPT1/8)
5
Pilot Port Position
-- Please select --
-(Position 1)
P2(Position 2)
P3(Position 3)
P4(Position 4)
6
Material
-- Please select --
F(Body:PFA;Actuator Section End Plate:PVDF;Diaphragm:PTFE;Seal,Buffer:FKM)
FN(Body:PFA;Actuator Section End Plate:PVDF;Diaphragm:PTFE;Seal,Buffer:EPDM)
7
Option
-- Please select --
-(None)
1(With Flow Rate Adjustment)
4(With Indicator)
5(High Back Pressure (0.5 MPa) Tolerant)
6(High Back Pressure With Flow Rate Adjustment)
9(High Back Pressure With Indicator)
8
-- UnSelected
-- Selected
-- Selection invalid