LVD-T Series Air Operated Chemical Liquid Valve Compact Type Tube Extensions
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body Class:2;Orifice Dia.:Φ4)
3(Body Class:3;Orifice Dia.:Φ8)
4(Body Class:4;Orifice Dia.:Φ10)
5(Body Class:5;Orifice Dia.:Φ16)
1
Valve Type
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
2
Tubing O.D.
-- Please select --
06(Metric Size:Φ6)
07(Inch Size:1/4")
10(Metric Size:Φ10)
11(Inch Size:3/8")
12(Metric Size:Φ12)
13(Inch Size:1/2")
19(Metric Size:Φ19;Inch Size:3/4")
3
Pilot Port Thread Type
-- Please select --
-(Φ6 One-touch Fitting)
2(M5X0.8)
4
Pilot Port Position
-- Please select --
-(Position 1)
P2(Position 2)
P3(Position 3)
P4(Position 4)
5
Material
-- Please select --
-(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE)
N(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE)
6
Option
-- Please select --
-(None)
1(With Flow Rate Adjustment)
7
-- UnSelected
-- Selected
-- Selection invalid