LVD Series Air Operated Chemical Liquid Valve Compact Type Insert Bushing,Integral Fitting Type
Option configuration
Reset
Details
Body Class
-- Please select --
1(Body Class:1;Orifice Dia.:Φ2)
2(Body Class:2;Orifice Dia.:Φ4)
3(Body Class:3;Orifice Dia.:Φ8)
4(Body Class:4;Orifice Dia.:Φ10)
5(Body Class:5;Orifice Dia.:Φ16)
1
Valve Type
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
2
Applicable Tubing Size
-- Please select --
03(Metric Size:3X2;Inch Size:1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
19(Metric Size:19X16;Inch Size:3/4"X5/8")
3
Port B (OUT) Different Dia. Size
-- Please select --
-(Ports A & B Same Size)
03(Metric Size:3X2;Inch Size:1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
19(Metric Size:19X16;Inch Size:3/4"X5/8")
4
Pilot Port Type
-- Please select --
-(Body Class1,Type:One-touch Fitting For Φ4;Body Class2·3·4·5,Type:One-touch Fitting For Φ6)
2(Body Class1·2·3·4·5,Type:M5X0.8)
5
Pilot Port Position
-- Please select --
-(Position 1)
P2(Position 2)
P3(Position 3)
P4(Position 4)
6
Material
-- Please select --
-(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE)
N(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE;Note:Ammonium Hydroxide Compatible)
7
Option
-- Please select --
-(None)
1(With Flow Rate Adjustment)
2(With Bypass)
3(With Flow Rate Adjustment & Bypass)
8
-- UnSelected
-- Selected
-- Selection invalid