LVC Series Chemical Liquid Valve Air Operated Insert Bushing Integrated Fitting Type
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2;Orifice Dia.Φ4)
1
Valve Type
-- Please select --
0(N.C.)
2
Type
-- Please select --
S(LQ2 Integrated Fitting)
3
Applicable Tubing Size
-- Please select --
03(Metric Size:3X2;Inch Size:1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
4
Port B (OUT) Different Dia. Size
-- Please select --
-(Ports A & B Same Size)
03(Metric Size:3X2;Inch Size:1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
5
Pilot Port Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
6
Material
-- Please select --
-(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE)
N(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE;Ammonium Hydroxide Compatible)
7
Option
-- Please select --
-(None)
1(With Flow Rate Adjustment)
4(With Indicator)
8
Specifications
-- Please select --
-(None)
V(Vacuum Specification)
9
Pilot Port Thread Size
-- Please select --
Z(Pilot Port Thread Size 1/8)
10
-- UnSelected
-- Selected
-- Selection invalid