LVC Series High Purity Chemical Liquid Valve Air Operated Type Integral Fitting Type (Hyper Fittings) Suck Back Valves
Option configuration
Reset
Details
Body Type
-- Please select --
-(Single Type)
U(Unit Type With 2 Way Valve)
1
Applicable Tubing Size
-- Please select --
03(Metric Size:3X2;Inch Size:1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
2
Port B (OUT) Different Dia. Size
-- Please select --
-(Ports A & B Same Size)
03(3X2;1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
3
-- UnSelected
-- Selected
-- Selection invalid