LVC Series High Purity Chemical Liquid Valve Air Operated Type Integral Fitting Type (Hyper Fittings) Manifolds Valve
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body Class:2;Orifice Dia.:Φ4)
3(Body Class:3;Orifice Dia.:Φ8)
4(Body Class:4;Orifice Dia.:Φ10)
5(Body Class:5;Orifice Dia.:Φ16)
1
Valve Type
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
2
Tubing Size
-- Please select --
03(Metric Size:3X2;Inch Size:1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
19(Metric Size:19X16;Inch Size:3/4"X5/8")
3
Pilot Port Thread Type
-- Please select --
-(Body Class 2: M5; Body Class 3,4,5: Rc1/8)
F(G1/8)
N(NPT1/8)
4
Material
-- Please select --
-(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE;O-rin:FKM)
F(Body:PFA;Actuator Section End Plate:PVDF;Diaphragm:PTFE;O-rin:FKM)
N(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE;O-rin:EPDM)
5
Option
-- Please select --
-(None)
1(With Flow Rate Adjustment)
4(With Indicator)
6
-- UnSelected
-- Selected
-- Selection invalid