LVA Series Air Operated, Organic Solvents Compatible Double Ferrule Fittings/Metal Gasket Seal Fittings/Integrated Tubing
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2; Orifice dia. φ4)
3(Body class 3; Orifice dia. φ8)
4(Body class 4; Orifice dia. Φ12)
5(Body class 5; Orifice dia. Φ20)
6(Body class 6; Orifice dia. φ22)
1
Valve Type
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
2
Fitting Type
-- Please select --
D(With Double Ferrule Fittings)
G(With Metal Gasket Seal Fittings)
T(Integrated Tubing)
3
Applicable Tubing Size
-- Please select --
06(Metric Size:Φ6)
07(Inch Size:1/4)
10(Metric Size:Φ10)
11(Inch Size:3/8)
12(Metric Size:Φ12)
13(Inch Size:1/2)
19(Metric Size:Φ19;Inch Size:3/4)
25(Inch Size:1)
4
Pilot Port Thread Type
-- Please select --
-(M5、Rc1/8)
N(NPT1/8)
5
Material
-- Please select --
AD(Body:SUS;Actuator Section:ADC;Diaphragm:PTFE;Seal:FKM;Buffer:FKM)
ND(Body:SUS;Actuator Section:ADC;Diaphragm:PTFE;Seal:EPDM;Buffer:EPDM)
6
Option 1
-- Please select --
-(None)
1(With Flow Rate Adjustment)
4(With Indicator)
5(High Back Pressure (0.5 MPa) Tolerant)
6(High Back Pressure With Flow Rate Adjustment)
9(High Back Pressure With Indicator)
7
Option 2
-- Please select --
-(None)
W(Low Water Hammer Type)
E(Body Wetted Parts Equivalent To EP Grade)
8
-- UnSelected
-- Selected
-- Selection invalid