LVA Series High Purity Chemical Liquid Valve Air Operated Type Threaded Type Manifold Valve
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body Class:2;Orifice Dia.:Φ4)
3(Body Class:3;Orifice Dia.:Φ8)
4(Body Class:4;Orifice Dia.:Φ12)
5(Body Class:5;Orifice Dia.:Φ20)
1
Valve Type
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
2
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Thread Type
-- Please select --
-(Rc)
N(NPT)
4
Material
-- Please select --
C(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE;O-rin:FKM)
F(Body:PFA;Actuator Section End Plate:PVDF;Diaphragm:PTFE;O-rin:FKM)
N(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE;O-rin:EPDM)
5
Option
-- Please select --
-(None)
1(With Flow Rate Adjustment)
4(With Indicator)
6
-- UnSelected
-- Selected
-- Selection invalid