LSP Series Liquid Dispense Pump (Solenoid Type) Body Ported
Option configuration
Reset
Details
Dispense Volume
-- Please select --
1(5 To 50 μL)
2(50 To 100 μL)
3(100 To 200 μL)
1
Porting Specifications
-- Please select --
1(Body Ported)
2
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
Fluid Contact Material
-- Please select --
A(Body:PEEK,Diaphragm:EPDM,Check Valve:EPDM)
B(Body:PEEK,Diaphragm:FKM,Check Valve:FKM)
C(Body:PP,Diaphragm:EPDM,Check Valve:EPDM)
D(Body:PP,Diaphragm:FKM,Check Valve:FKM)
4
Connections
-- Please select --
1(M5 Thread)
2(M6 Thread)
3(1/4-28UNF Thread)
4(Tube Connection Type)
5
-- UnSelected
-- Selected
-- Selection invalid