LQHB Series Fluoropolymer Bore Through Connector
Option configuration
Reset
Details
Fitting Type
-- Please select --
HB(Bore Through Connector)
1
Size
-- Please select --
03(Size:1; Applicable Tubing Size(mm):3X2/Applicable Tubing Size(Inch):1/8"X0.086"; Tubing O.D.:1/8")
04(Size:1; Applicable Tubing Size(mm):4X3; Tubing O.D.:1/8")
06(Size:2; Applicable Tubing Size(mm):6X4; Tubing O.D.:1/4")
07(Size:2; Applicable Tubing Size(Inch):1/4"X5/32"; Tubing O.D.:1/4")
08(Size:3; Applicable Tubing Size(mm):8X6; Tubing O.D.:3/8")
10(Size:3; Applicable Tubing Size(mm):10X8; Tubing O.D.:3/8")
11(Size:3; Applicable Tubing Size(Inch):3/8"X1/4"; Tubing O.D.:3/8")
12(Size:4; Applicable Tubing Size(mm):12X10; Tubing O.D.:1/2")
13(Size:4; Applicable Tubing Size(Inch)):1/2"X3/8"; Tubing O.D.:1/2")
19(Size:5; Applicable Tubing Size(mm):19X16/Applicable Tubing Size(Inch):3/4"X5/8";Tubing O.D.:3/4")
25(Size:6; Applicable Tubing Size(mm):25X22/Applicable Tubing Size(Inch):1"X7/8"; Tubing O.D.:1")
2
Thread Type
-- Please select --
-(R)
N(NPT)
3
Nut Material,Packaging
-- Please select --
-(Nut Material:PFA; Packaging:Clean Packaging Equivalent To ISO Class 5)
1(Nut Material:PFA; Packaging:Standard Packaging Equivalent To ISO Class 7)
4
-- UnSelected
-- Selected
-- Selection invalid