LQ3U Series Panel Mount Union Reducing Tubing Connection Tubing Type:Metric
Option configuration
Reset
Details
Fitting Type
-- Please select --
U(Union)
1
Size Combination
-- Please select --
11-R1(A Side:4X3; B Side:3X2)
21-R1(A Side:6X4; B Side:4X3)
21-R2(A Side:6X4; B Side:3X2)
31-R1(A Side:10X8; B Side:8X6)
31-R2(A Side:10X8; B Side:6X4)
32-R1(A Side:8X6; B Side:6X4)
32-R2(A Side:8X6; B Side:4X3)
41-R1(A Side:12X10; B Side:10X8)
41-R2(A Side:12X10; B Side:8X6)
51-R1(A Side:19X16; B Side:12X10)
51-R2(A Side:19X16; B Side:10X8)
61-R1(A Side:25X22; B Side:19X16)
61-R2(A Side:25X22; B Side:12X10)
2
Nut Material,Packaging
-- Please select --
-(Nut Material:PFA; Packaging:Clean Packaging Equivalent To ISO Class 5)
1(Nut Material:PFA; Packaging:Standard Packaging Equivalent To ISO Class 7)
2(Nut Material:PVDF; Packaging:Clean Packaging Equivalent To ISO Class 5)
3(Nut Material:PVDF; Packaging:Standard Packaging Equivalent To ISO Class 7)
3
-- UnSelected
-- Selected
-- Selection invalid