LQ3T Series Space Saving Branch Tee Tubing Connection
Option configuration
Reset
Details
Fitting Type
-- Please select --
T(Union Tee)
1
Size
-- Please select --
21(Applicable Tubing Size(mm):6X4)
31(Applicable Tubing Size(mm):10X8)
32(Applicable Tubing Size(mm):8X6)
41(Applicable Tubing Size(mm):12X10)
51(Applicable Tubing Size(mm):19X16)
61(Applicable Tubing Size(mm):25X22)
6A(Applicable Tubing Size(Inch):1"X7/8")
5A(Applicable Tubing Size(Inch):3/4"X5/8")
4A(Applicable Tubing Size(Inch):1/2"X3/8")
3A(Applicable Tubing Size(Inch):3/8"X1/4")
2A(Applicable Tubing Size(Inch):1/4"X5/32")
2
Piping Type
-- Please select --
S(Space Saving)
3
Fitting Type2
-- Please select --
B(Branch Tee)
4
Nut Material,Packaging
-- Please select --
-(Nut Material:PFA; Packaging:Clean Packaging Equivalent To ISO Class 5)
1(Nut Material:PFA; Packaging:Standard Packaging Equivalent To ISO Class 7)
2(Nut Material:PVDF; Packaging:Clean Packaging Equivalent To ISO Class 5)
3(Nut Material:PVDF; Packaging:Standard Packaging Equivalent To ISO Class 7)
5
-- UnSelected
-- Selected
-- Selection invalid