LQ3T Series Union Tee Reducing Tubing Connection Tubing Type:Inch
Option configuration
Reset
Details
Fitting Type
-- Please select --
T(Union Tee)
1
Size Combination
-- Please select --
2A-R1(A Side(Left):1/4"X5/32"; B Side(Center):1/8"X0.086"; C Side(Right):1/4"X5/32")
2A-R5(A Side(Left):1/4"X5/32"; B Side(Center):1/4"X5/32"; C Side(Right):1/8"X0.086")
3A-R1(A Side(Left):3/8"X1/4"; B Side(Center):1/4"X5/32"; C Side(Right):3/8"X1/4")
3A-R2(A Side(Left):3/8"X1/4"; B Side(Center):1/8"X0.086"; C Side(Right):3/8"X1/4")
3A-R5(A Side(Left):3/8"X1/4"; B Side(Center):3/8"X1/4"; C Side(Right):1/4"X5/32")
3A-R7(A Side(Left):3/8"X1/4"; B Side(Center):1/4"X5/32"; C Side(Right):1/4"X5/32")
3A-R9(A Side(Left):1/4"X5/32"; B Side(Center):3/8"X1/4"; C Side(Right):1/4"X5/32")
4A-R1(A Side(Left):1/2"X3/8"; B Side(Center):3/8"X1/4"; C Side(Right):1/2"X3/8")
4A-R2(A Side(Left):1/2"X3/8"; B Side(Center):1/4"X5/32"; C Side(Right):1/2"X3/8")
4A-R5(A Side(Left):1/2"X3/8"; B Side(Center):1/2"X3/8"; C Side(Right):3/8"X1/4")
4A-R6(A Side(Left):1/2"X3/8"; B Side(Center):1/2"X3/8"; C Side(Right):1/4"X5/32")
4A-R7(A Side(Left):1/2"X3/8"; B Side(Center):3/8"X1/4"; C Side(Right):3/8"X1/4")
4A-R8(A Side(Left):1/2"X3/8"; B Side(Center):1/4"X5/32"; C Side(Right):1/4"X5/32")
4A-R9(A Side(Left):3/8"X1/4"; B Side(Center):1/2"X3/8"; C Side(Right):3/8"X1/4")
5A-R1(A Side(Left):3/4"X5/8"; B Side(Center):1/2"X3/8"; C Side(Right):3/4"X5/8")
5A-R10(A Side(Left):3/8"X1/4"; B Side(Center):3/4"X5/8"; C Side(Right):3/8"X1/4")
5A-R11(A Side(Left):3/4"X5/8"; B Side(Center):1/2"X3/8"; C Side(Right):1/4"X5/32")
5A-R12(A Side(Left):3/4"X5/8"; B Side(Center):3/4"X5/8"; C Side(Right):1/4"X5/32")
5A-R2(A Side(Left):3/4"X5/8"; B Side(Center):3/8"X1/4"; C Side(Right):3/4"X5/8")
5A-R3(A Side(Left):3/4"X5/8"; B Side(Center):1/4"X5/32"; C Side(Right):3/4"X5/8")
5A-R5(A Side(Left):3/4"X5/8"; B Side(Center):3/4"X5/8"; C Side(Right):1/2"X3/8")
5A-R6(A Side(Left):3/4"X5/8"; B Side(Center):3/4"X5/8"; C Side(Right):3/8"X1/4")
5A-R7(A Side(Left):3/4"X5/8"; B Side(Center):1/2"X3/8"; C Side(Right):1/2"X3/8")
5A-R9(A Side(Left):1/2"X3/8"; B Side(Center):3/4"X5/8"; C Side(Right):1/2"X3/8")
6A-R1(A Side(Left):1"X7/8"; B Side(Center):3/4"X5/8"; C Side(Right):1"X7/8")
6A-R10(A Side(Left):1/2"X3/8"; B Side(Center):1"X7/8"; C Side(Right):1/2"X3/8")
6A-R12(A Side(Left):1"X7/8"; B Side(Center):1"X7/8"; C Side(Right):3/8"X1/4")
6A-R13(A Side(Left):1"X7/8"; B Side(Center):1"X7/8"; C Side(Right):1/4"X5/32")
6A-R14(A Side(Left):3/4"X5/8"; B Side(Center):1"X7/8"; C Side(Right):1/4"X5/32")
6A-R2(A Side(Left):1"X7/8"; B Side(Center):1/2"X3/8"; C Side(Right):1"X7/8")
6A-R3(A Side(Left):1"X7/8"; B Side(Center):3/8"X1/4"; C Side(Right):1"X7/8")
6A-R4(A Side(Left):1"X7/8"; B Side(Center):1/4"X5/32"; C Side(Right):1"X7/8")
6A-R5(A Side(Left):1"X7/8"; B Side(Center):1"X7/8"; C Side(Right):3/4"X5/8")
6A-R6(A Side(Left):1"X7/8"; B Side(Center):1"X7/8"; C Side(Right):1/2"X3/8")
6A-R7(A Side(Left):1"X7/8"; B Side(Center):3/4"X5/8"; C Side(Right):3/4"X5/8")
6A-R9(A Side(Left):3/4"X5/8"; B Side(Center):1"X7/8"; C Side(Right):3/4"X5/8")
2
Nut Material,Packaging
-- Please select --
-(Nut Material:PFA; Packaging:Clean Packaging Equivalent To ISO Class 5)
1(Nut Material:PFA; Packaging:Standard Packaging Equivalent To ISO Class 7)
2(Nut Material:PVDF; Packaging:Clean Packaging Equivalent To ISO Class 5)
3(Nut Material:PVDF; Packaging:Standard Packaging Equivalent To ISO Class 7)
3
-- UnSelected
-- Selected
-- Selection invalid