LQ3T Series Union Tee Reducing Tubing Connection Tubing Type:Metric
Option configuration
Reset
Details
Fitting Type
-- Please select --
T(Union Tee)
1
Size Combination
-- Please select --
11-R1(A Side(Left):4X3; B Side(Center):3X2; C Side(Right):4X3)
11-R5(A Side(Left):4X3; B Side(Center):4X3; C Side(Right):3X2)
21-R1(A Side(Left):6X4; B Side(Center):4X3; C Side(Right):6X4)
21-R2(A Side(Left):6X4; B Side(Center):3X2; C Side(Right):6X4)
21-R5(A Side(Left):6X4; B Side(Center):6X4; C Side(Right):4X3)
21-R6(A Side(Left):6X4; B Side(Center):6X4; C Side(Right):3X2)
31-R1(A Side(Left):10X8; B Side(Center):8X6; C Side(Right):10X8)
31-R2(A Side(Left):10X8; B Side(Center):6X4; C Side(Right):10X8)
31-R5(A Side(Left):10X8; B Side(Center):10X8; C Side(Right):8X6)
31-R6(A Side(Left):10X8; B Side(Center):10X8; C Side(Right):6X4)
32-R1(A Side(Left):8X6; B Side(Center):6X4; C Side(Right):8X6)
32-R5(A Side(Left):8X6; B Side(Center):8X6; C Side(Right):6X4)
41-R1(A Side(Left):12X10; B Side(Center):10X8; C Side(Right):12X10)
41-R5(A Side(Left):12X10; B Side(Center):12X10; C Side(Right):10X8)
51-R1(A Side(Left):19X16; B Side(Center):12X10; C Side(Right):19X16)
51-R5(A Side(Left):19X16; B Side(Center):19X16; C Side(Right):12X10)
61-R1(A Side(Left):25X22; B Side(Center):19X16; C Side(Right):25X22)
61-R5(A Side(Left):25X22; B Side(Center):25X22; C Side(Right):19X16)
2
Nut Material,Packaging
-- Please select --
-(Nut Material:PFA; Packaging:Clean Packaging Equivalent To ISO Class 5)
1(Nut Material:PFA; Packaging:Standard Packaging Equivalent To ISO Class 7)
2(Nut Material:PVDF; Packaging:Clean Packaging Equivalent To ISO Class 5)
3(Nut Material:PVDF; Packaging:Standard Packaging Equivalent To ISO Class 7)
3
-- UnSelected
-- Selected
-- Selection invalid