LQ3F Series Union Flange Tubing Connection
Option configuration
Reset
Details
Fitting Type
-- Please select --
F(Union Flange)
1
Size
-- Please select --
22(Applicable Tubing Size(mm):6X4; Applicable Flange Size:10K-20A)
42(Applicable Tubing Size(mm):12X10; Applicable Flange Size:10K-20A)
43(Applicable Tubing Size(mm):12X10; Applicable Flange Size:10K-25A)
51(Applicable Tubing Size(mm):19X16; Applicable Flange Size:10K-15A)
52(Applicable Tubing Size(mm):19X16; Applicable Flange Size:10K-20A)
53(Applicable Tubing Size(mm):19X16; Applicable Flange Size:10K-25A)
62(Applicable Tubing Size(mm):25X22; Applicable Flange Size:10K-20A)
63(Applicable Tubing Size(mm):25X22; Applicable Flange Size:10K-25A)
64(Applicable Tubing Size(mm):25X22; Applicable Flange Size:10K-40A)
6B(Applicable Tubing Size(Inch):1"X7/8"; Applicable Flange Size:10K-20A)
6C(Applicable Tubing Size(Inch):1"X7/8"; Applicable Flange Size:10K-25A)
6D(Applicable Tubing Size(Inch):1"X7/8"; Applicable Flange Size:10K-40A)
2B(Applicable Tubing Size(Inch):1/4"X5/32"; Applicable Flange Size:10K-20A)
5A(Applicable Tubing Size(Inch):3/4"X5/8"; Applicable Flange Size:10K-15A)
5B(Applicable Tubing Size(Inch):3/4"X5/8"; Applicable Flange Size:10K-20A)
5C(Applicable Tubing Size(Inch):3/4"X5/8"; Applicable Flange Size:10K-25A)
4B(Applicable Tubing Size(Inch):1/2"X3/8"; Applicable Flange Size:10K-20A)
4C(Applicable Tubing Size(Inch):1/2"X3/8"; Applicable Flange Size:10K-25A)
2
Nut Material,Packaging
-- Please select --
-(Nut Material:PFA; Packaging:Clean Packaging Equivalent To ISO Class 5)
1(Nut Material:PFA; Packaging:Standard Packaging Equivalent To ISO Class 7)
2(Nut Material:PVDF; Packaging:Clean Packaging Equivalent To ISO Class 5)
3(Nut Material:PVDF; Packaging:Standard Packaging Equivalent To ISO Class 7)
3
-- UnSelected
-- Selected
-- Selection invalid