LQ3E Series Union Elbow Reducing Tubing Connection Tubing Type:Inch
Option configuration
Reset
Details
Fitting Type
-- Please select --
E(Union Elbow)
1
Size Combination
-- Please select --
2A-R1(A Side:1/4"X5/32"; B Side:1/8"X0.086")
3A-R1(A Side:3/8"X1/4"; B Side:1/4"X5/32")
3A-R2(A Side:3/8"X1/4"; B Side:1/8"X0.086")
4A-R1(A Side:1/2"X3/8"; B Side:3/8"X1/4")
4A-R2(A Side:1/2"X3/8"; B Side:1/4"X5/32")
5A-R1(A Side:3/4"X5/8"; B Side:1/2"X3/8")
5A-R2(A Side:3/4"X5/8"; B Side:3/8"X1/4")
5A-R3(A Side:3/4"X5/8"; B Side:1/4"X5/32")
6A-R1(A Side:1"X7/8"; B Side:3/4"X5/8")
6A-R2(A Side:1"X7/8"; B Side:1/2"X3/8")
2
Nut Material,Packaging
-- Please select --
-(Nut Material:PFA; Packaging:Clean Packaging Equivalent To ISO Class 5)
1(Nut Material:PFA; Packaging:Standard Packaging Equivalent To ISO Class 7)
2(Nut Material:PVDF; Packaging:Clean Packaging Equivalent To ISO Class 5)
3(Nut Material:PVDF; Packaging:Standard Packaging Equivalent To ISO Class 7)
3
-- UnSelected
-- Selected
-- Selection invalid