LQ3A Series Straight Adapter Tubing Connection
Option configuration
Reset
Details
Fitting Type
-- Please select --
A(Straight Adapter)
1
Size
-- Please select --
21(Applicable Tubing Size(mm):6X4; Applicable Piping Size:Φ13.7XΦ9)
22(Applicable Tubing Size(mm):6X4; Applicable Piping Size:Φ21.3XΦ15.4)
23(Applicable Tubing Size(mm):6X4; Applicable Piping Size:Φ26.7XΦ20.5)
24(Applicable Tubing Size(mm):6X4; Applicable Piping Size:Φ33.4XΦ26.3)
25(Applicable Tubing Size(mm):6X4; Applicable Piping Size:Φ60.3XΦ52.5)
32(Applicable Tubing Size(mm):8X6; Applicable Piping Size:Φ13.7XΦ9)
34(Applicable Tubing Size(mm):8X6; Applicable Piping Size:Φ21.3XΦ15.4)
36(Applicable Tubing Size(mm):8X6; Applicable Piping Size:Φ26.7XΦ20.5)
37(Applicable Tubing Size(mm):10X8; Applicable Piping Size:Φ33.4XΦ26.3)
41(Applicable Tubing Size(mm):12X10; Applicable Piping Size:Φ21.3XΦ15.4)
42(Applicable Tubing Size(mm):12X10; Applicable Piping Size:Φ26.7XΦ20.5)
43(Applicable Tubing Size(mm):12X10; Applicable Piping Size:Φ33.4XΦ26.3)
44(Applicable Tubing Size(mm):12X10; Applicable Piping Size:Φ60.3XΦ52.5)
51(Applicable Tubing Size(mm):19X16; Applicable Piping Size:Φ21.3XΦ15.4)
52(Applicable Tubing Size(mm):19X16; Applicable Piping Size:Φ26.7XΦ20.5)
53(Applicable Tubing Size(mm):19X16; Applicable Piping Size:Φ33.4XΦ26.3)
61(Applicable Tubing Size(mm):25X22; Applicable Piping Size:Φ26.7XΦ20.5)
62(Applicable Tubing Size(mm):25X22; Applicable Piping Size:Φ33.4XΦ26.3)
63(Applicable Tubing Size(mm):25X22; Applicable Piping Size:Φ60.3XΦ52.5)
6A(Applicable Tubing Size(Inch):1"X3/4"; Applicable Piping Size:Φ26.7XΦ20.5)
6B(Applicable Tubing Size(Inch):1"X3/4"; Applicable Piping Size:Φ33.4XΦ26.3)
6C(Applicable Tubing Size(Inch):1"X3/4"; Applicable Piping Size:Φ60.3XΦ52.5)
7A(Applicable Tubing Size(Inch):1 1/4"X1.1"; Applicable Piping Size:Φ33.4XΦ26.3)
5A(Applicable Tubing Size(Inch):3/4"X5/8"; Applicable Piping Size:Φ21.3XΦ15.4)
5B(Applicable Tubing Size(Inch):3/4"X5/8"; Applicable Piping Size:Φ26.7XΦ20.5)
5C(Applicable Tubing Size(Inch):3/4"X5/8"; Applicable Piping Size:Φ33.4XΦ26.3)
4A(Applicable Tubing Size(Inch):1/2"X3/8"; Applicable Piping Size:Φ21.3XΦ15.4)
4B(Applicable Tubing Size(Inch):1/2"X3/8"; Applicable Piping Size:Φ26.7XΦ20.5)
4C(Applicable Tubing Size(Inch):1/2"X3/8"; Applicable Piping Size:Φ33.4XΦ26.3)
4D(Applicable Tubing Size(Inch):1/2"X3/8"; Applicable Piping Size:Φ60.3XΦ52.5)
3A(Applicable Tubing Size(Inch):3/8"X1/4"; Applicable Piping Size:Φ13.7XΦ9)
3B(Applicable Tubing Size(Inch):3/8"X1/4"; Applicable Piping Size:Φ21.3XΦ15.4)
3C(Applicable Tubing Size(Inch):3/8"X1/4"; Applicable Piping Size:Φ26.7XΦ20.5)
2A(Applicable Tubing Size(Inch):1/4"X5/32"; Applicable Piping Size:Φ13.7XΦ9)
2B(Applicable Tubing Size(Inch):1/4"X5/32"; Applicable Piping Size:Φ21.3XΦ15.4)
2C(Applicable Tubing Size(Inch):1/4"X5/32"; Applicable Piping Size:Φ26.7XΦ20.5)
2D(Applicable Tubing Size(Inch):1/4"X5/32"; Applicable Piping Size:Φ33.4XΦ26.3)
2E(Applicable Tubing Size(Inch):1/4"X5/32"; Applicable Piping Size:Φ60.3XΦ52.5)
2
Nut Material,Packaging
-- Please select --
-(Nut Material:PFA; Packaging:Clean Packaging Equivalent To ISO Class 5)
1(Nut Material:PFA; Packaging:Standard Packaging Equivalent To ISO Class 7)
2(Nut Material:PVDF; Packaging:Clean Packaging Equivalent To ISO Class 5)
3(Nut Material:PVDF; Packaging:Standard Packaging Equivalent To ISO Class 7)
3
-- UnSelected
-- Selected
-- Selection invalid