LQ3 Series Fluoropolymer Fittings Hyper Fittings/Flare Type Threaded Connection
Option configuration
Reset
Details
Fitting Type
-- Please select --
B(Branch Tee)
H(Connector)
L(Elbow)
R(Run Tee)
1
Size
-- Please select --
11(Applicable Tubing Size(mm):4X3; Port Size:1/8")
12(Applicable Tubing Size(mm):3X2; Port Size:1/8")
21(Applicable Tubing Size(mm):6X4; Port Size:1/8")
22(Applicable Tubing Size(mm):6X4; Port Size:1/4")
31(Applicable Tubing Size(mm):10X8; Port Size:1/8")
32(Applicable Tubing Size(mm):8X6; Port Size:1/8")
33(Applicable Tubing Size(mm):10X8; Port Size:1/4")
34(Applicable Tubing Size(mm):8X6; Port Size:1/4")
35(Applicable Tubing Size(mm):10X8; Port Size:3/8")
36(Applicable Tubing Size(mm):8X6; Port Size:3/8")
38(Applicable Tubing Size(mm):8X6; Port Size:1/2")
41(Applicable Tubing Size(mm):12X10; Port Size:1/4")
42(Applicable Tubing Size(mm):12X10; Port Size:3/8")
43(Applicable Tubing Size(mm):12X10; Port Size:1/2")
44(Applicable Tubing Size(mm):12X10; Port Size:3/4")
51(Applicable Tubing Size(mm):19X16; Port Size:3/8")
52(Applicable Tubing Size(mm):19X16; Port Size:1/2")
53(Applicable Tubing Size(mm):19X16; Port Size:3/4")
61(Applicable Tubing Size(mm):25X22; Port Size:1/2")
62(Applicable Tubing Size(mm):25X22; Port Size:3/4")
63(Applicable Tubing Size(mm):25X22; Port Size:1")
6A(Applicable Tubing Size(Inch):1"X7/8"; Port Size:1/2")
6B(Applicable Tubing Size(Inch):1"X7/8"; Port Size:3/4")
6C(Applicable Tubing Size(Inch):1"X7/8"; Port Size:1")
7A(Applicable Tubing Size(Inch):1 1/4"X1.1"; Port Size:3/4")
7B(Applicable Tubing Size(Inch):1 1/4"X1.1"; Port Size:1")
7C(Applicable Tubing Size(Inch):1 1/4"X1.1"; Port Size:1 1/4")
8A(Applicable Tubing Size(Inch):1 1/2"X1.33"; Port Size:1")
8B(Applicable Tubing Size(Inch):1 1/2"X1.33"; Port Size:1 1/4")
8C(Applicable Tubing Size(Inch):1 1/2"X1.33"; Port Size:1 1/2")
5A(Applicable Tubing Size(Inch):3/4"X5/8"; Port Size:3/8")
5B(Applicable Tubing Size(Inch):3/4"X5/8"; Port Size:1/2")
5C(Applicable Tubing Size(Inch):3/4"X5/8"; Port Size:3/4")
2A(Applicable Tubing Size(Inch):1/4"X5/32"; Port Size:1/8")
2B(Applicable Tubing Size(Inch):1/4"X5/32"; Port Size:1/4")
4A(Applicable Tubing Size(Inch):1/2"X3/8"; Port Size:1/4")
4B(Applicable Tubing Size(Inch):1/2"X3/8"; Port Size:3/8")
4C(Applicable Tubing Size(Inch):1/2"X3/8"; Port Size:1/2")
4D(Applicable Tubing Size(Inch):1/2"X3/8"; Port Size:3/4")
3A(Applicable Tubing Size(Inch):3/8"X1/4"; Port Size:1/8")
3B(Applicable Tubing Size(Inch):3/8"X1/4"; Port Size:1/4")
3C(Applicable Tubing Size(Inch):3/8"X1/4"; Port Size:3/8")
3D(Applicable Tubing Size(Inch):3/8"X1/4"; Port Size:1/2")
1A(Applicable Tubing Size(Inch):1/8"X0.086"; Port Size:1/8")
2
Piping Type1
-- Please select --
F(Female)
M(Male)
3
Thread Type
-- Please select --
-(R,Rc)
N(NPT)
4
Nut Material,Packaging
-- Please select --
-(Nut Material:PFA; Packaging:Clean Packaging Equivalent To ISO Class 5)
1(Nut Material:PFA; Packaging:Standard Packaging Equivalent To ISO Class 7)
2(Nut Material:PVDF; Packaging:Clean Packaging Equivalent To ISO Class 5)
3(Nut Material:PVDF; Packaging:Standard Packaging Equivalent To ISO Class 7)
5
-- UnSelected
-- Selected
-- Selection invalid