Space Saving Fittings For LVQHS Series
Option configuration
Reset
Details
Fitting Type
-- Please select --
E(Union Elbow)
P(Panel Mount Union)
T(Union Tee)
U(Union)
1
Applicable Tubing Size
-- Please select --
21(Applicable Tubing Size (mm):6X4;Reducing:○Basic Size)
22(Applicable Tubing Size (mm):4X3;Reducing:○With Reducer)
31(Applicable Tubing Size (mm):10X8;Reducing:○Basic Size)
32(Applicable Tubing Size (mm):8X6;Reducing:○With Reducer)
33(Applicable Tubing Size (mm):6X4;Reducing:○With Reducer)
41(Applicable Tubing Size (mm):12X10;Reducing:○Basic Size)
42(Applicable Tubing Size (mm):10X8;Reducing:○With Reducer)
51(Applicable Tubing Size (mm):19X16;Reducing:○Basic Size)
52(Applicable Tubing Size (mm):12X10;Reducing:○With Reducer)
5A(Applicable Tubing Size (mm):3/4"X5/8";Reducing:○Basic Size)
5B(Applicable Tubing Size (mm):1/2"X3/8";Reducing:○With Reducer)
4A(Applicable Tubing Size (mm):1/2"X3/8";Reducing:○Basic Size)
4B(Applicable Tubing Size (mm):3/8"X1/4";Reducing:○With Reducer)
3A(Applicable Tubing Size (mm):3/8"X1/4";Reducing:○Basic Size)
3B(Applicable Tubing Size (mm):1/4"X5/32";Reducing:○With Reducer)
2A(Applicable Tubing Size (mm):1/4"X5/32";Reducing:○Basic Size)
2B(Applicable Tubing Size (mm):3/16"X1/8";Reducing:○With Reducer)
2C(Applicable Tubing Size (mm):1/8"X0.086";Reducing:○With Reducer)
2
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
3
-- UnSelected
-- Selected
-- Selection invalid