LQ1U Series Panel Mount Union Reducing Tubing Connection Tubing Type:Inch
Option configuration
Reset
Details
Fitting Type
-- Please select --
U(Union)
1
Body Size
-- Please select --
4(Class 4)
5(Class 5)
6(Class 6)
2
Tubing Type
-- Please select --
A(Inch)
3
Piping Type2
-- Please select --
R(Reducing)
4
Applicable Tubing Size
-- Please select --
2(When Class Is 4,A Side:1/2"X3/8",B Side:1/4"X5/32"; When Class Is 5,A Side:3/4"X5/8",B Side:3/8"X1/4"; When Class Is 6,A Side:1"X7/8",B Side:1/2"X3/8")
3(When Class Is 4,A Side:1/2"X3/8",B Side:3/16"X0.127"; When Class Is 5,A Side:3/4"X5/8",B Side:1/4"X5/32"; When Class Is 6,A Side:1"X7/8",B Side:3/8"X1/4")
4(When Class Is 4,A Side:1/2"X3/8",B Side:1/8"X0.086"; When Class Is 5,A Side:3/4"X5/8",B Side:3/16"X0.127"; When Class Is 6,A Side:1"X7/8",B Side:1/4"X5/32")
5(When Class Is 5,A Side:3/4"X5/8",B Side:1/8"X0.086")
5
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
6
-- UnSelected
-- Selected
-- Selection invalid