LQ1T Series Tubing Extension Union Tee Reducing Tubing Connection Tubing type:Inch
Option configuration
Reset
Details
Fitting Type
-- Please select --
T(Union Tee)
1
Body Size
-- Please select --
3(Class 3)
4(Class 4)
5(Class 5)
6(Class 6)
2
Tubing Type
-- Please select --
A(Inch)
3
Piping Type
-- Please select --
T(Tubing Extension)
4
Fitting Type2
-- Please select --
T1(Type 1)
T2(Type 2)
T3(Type 3)
5
Piping Type2
-- Please select --
R(Reducing)
6
Applicable Tubing Size
-- Please select --
1(When Class Is 4,A Side(Left):1/2"X3/8",B Side(Center):Tube 3/8"X1/4",C Side(Right):1/2"X3/8"; When Class Is 5,A Side(Left):3/4"X5/8",B Side(Center):Tube 1/2"X3/8",C Side(Right):3/4"X5/8"; When Class Is 6,Fitting Type 2 T1,A Side(Left):1"X7/8",B Side(Center):Tube 3/4"X5/8",C Side(Right):1"X7/8"; When Class Is 6,Fitting Type 2 T2,A Side(Left):Tube 3/4"X5/8",B Side(Center):3/4"X5/8",C Side(Right):1"X7/8")
2(When Class Is 5,A Side(Left):3/4"X5/8",B Side(Center):Tube 3/8"X1/4",C Side(Right):3/4"X5/8"; When Class Is 6,A Side(Left):1"X7/8",B Side(Center):Tube 1/2"X3/8",C Side(Right):1"X7/8")
3(When Class Is 5,A Side(Left):1/4"X5/32",B Side(Center):Tube 3/4"X5/8",C Side(Right):3/4"X5/8"; When Class Is 6,A Side(Left):1"X7/8",B Side(Center):Tube 3/8"X1/4",C Side(Right):1"X7/8")
4(When Class Is 5,A Side(Left):Tube 3/4"X5/8",B Side(Center):1/4"X5/32",C Side(Right):3/4"X5/8")
5(When Class Is 3,A Side(Left):Tube 3/8"X1/4",B Side(Center):3/8"X1/4",C Side(Right):1/4"X5/32"; When Class Is 5,A Side(Left):1/2"X3/8",B Side(Center):Tube 3/4"X5/8",C Side(Right):3/4"X5/8")
7(When Class Is 4,A Side(Left):3/8"X1/4",B Side(Center):Tube 3/8"X1/4",C Side(Right):1/2"X3/8"; When Class Is 5,Fitting Type T1,A Side(Left):1/2"X3/8",B Side(Center):Tube 1/2"X3/8",C Side(Right):3/4"X5/8"; When Class Is 5,Fitting Type T3,A Side(Left):Tube 1/2"X3/8",B Side(Center):3/4"X5/8",C Side(Right):Tube 1/2"X3/8")
37(When Class Is 4,A Side(Left):1/2"X3/8",B Side(Center):Tube 3/4"X5/8",C Side(Right):1/2"X3/8")
40(When Class Is 5,A Side(Left):Tube 1"X7/8",B Side(Center):3/4"X5/8",C Side(Right):Tube 1/2"X3/8")
7
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
8
-- UnSelected
-- Selected
-- Selection invalid