LQ1T Series Tubing Extension Union Tee Reducing Tubing Connection Tubing type:Metric
Option configuration
Reset
Details
Fitting Type
-- Please select --
T(Union Tee)
1
Body Size
-- Please select --
2(Class 2)
3(Class 3)
4(Class 4)
5(Class 5)
6(Class 6)
2
Tubing Type
-- Please select --
1(Metric)
2(Metric)
3
Piping Type
-- Please select --
T(Tubing Extension)
4
Fitting Type2
-- Please select --
T1(Type 1)
T2(Type 2)
5
Piping Type2
-- Please select --
R(Reducing)
6
Applicable Tubing Size
-- Please select --
1(When Class Is 4,A Side(Left):12X10,B Side(Center):Tube 10X8,C Side(Right):12X10; When Class Is 5,A Side(Left):19X16,B Side(Center):Tube 12X10,C Side(Right):19X16; When Class Is 6,Fitting Type2 Is T1,A Side(Left):25X22,B Side(Center):Tube 19X16,C Side(Right):25X22; When Class Is 6,Fitting Type2 Is T2,A Side(Left):Tube 25X22,B Side(Center):Tube 19X16,C Side(Right):25X22)
2(When Class Is 5,A Side(Left):19X16,B Side(Center):Tube 10X8,C Side(Right):19X16; When Class Is 6,A Side(Left):25X22,B Side(Center):Tube 1/2"X3/8",C Side(Right):25X22)
4(When Class Is 5,A Side(Left):Tube 19X16,B Side(Center):6X4,C Side(Right):19X16)
5(When Class Is 5,A Side(Left):12X10,B Side(Center):Tube 19X16,C Side(Right):19X16)
13(When Class Is 5,A Side(Left):6X4,B Side(Center):Tube 19X16,C Side(Right):19X16)
37(When Class Is 3,A Side(Left):8X6,B Side(Center):Tube 10X8,C Side(Right):8X6; When Class Is 4,A Side(Left):12X10,B Side(Center):Tube 19X16,C Side(Right):12X10; When Class Is 5,A Side(Left):19X16,B Side(Center):Tube 25X22,C Side(Right):19X16)
38(When Class Is 5,A Side(Left):6X4,B Side(Center):Tube 25X22,C Side(Right):19X16)
39(When Class Is 2,A Side(Left):6X4,B Side(Center):Tube 10X8,C Side(Right):6X4)
40(When Class Is 3,A Side(Left):Tube 10X8,B Side(Center):8X6,C Side(Right):8X6)
41(When Class Is 2,A Side(Left):Tube 10X8,B Side(Center):6X4,C Side(Right):6X4)
7
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
8
-- UnSelected
-- Selected
-- Selection invalid