LQ1T Series Space Saving Union Tee Tubing Connection
Option configuration
Reset
Details
Fitting Type
-- Please select --
T(Union Tee)
1
Size
-- Please select --
21(Applicable Tubing Size(mm):6X4)
31(Applicable Tubing Size(mm):10X8)
32(Applicable Tubing Size(mm):8X6)
41(Applicable Tubing Size(mm):12X10)
51(Applicable Tubing Size(mm):19X16)
61(Applicable Tubing Size(mm):25X22)
6A(Applicable Tubing Size(Inch):1"X7/8")
5A(Applicable Tubing Size(Inch):3/4"X5/8")
4A(Applicable Tubing Size(Inch):1/2"X3/8")
3A(Applicable Tubing Size(Inch):3/8"X1/4")
2A(Applicable Tubing Size(Inch):1/4"X5/32")
2
Piping Type
-- Please select --
S(Space Saving)
3
Fitting Type2
-- Please select --
T1(Type 1)
T2(Type 2)
T3(Type 3)
T4(Type 4)
4
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
5
-- UnSelected
-- Selected
-- Selection invalid