LQ1T Series Union Tee Reducing Tubing Connection Tubing Type:Inch
Option configuration
Reset
Details
Fitting Type
-- Please select --
T(Union Tee)
1
Body Size
-- Please select --
3(Class 3)
4(Class 4)
5(Class 5)
6(Class 6)
2
Tubing Type
-- Please select --
A(Inch)
3
Piping Type2
-- Please select --
R(Reducing)
4
Applicable Tubing Size
-- Please select --
2(When Class Is 4,A Side(Left):1/2"X3/8",B Side(Center):1/4"X5/32",C Side(Right):1/2"X3/8"; When Class Is 5,A Side(Left):3/4"X5/8",B Side(Center):3/8"X1/4",C Side(Right):3/4"X5/8"; When Class Is 6,A Side(Left):1"X7/8",B Side(Center):1/2"X3/8",C Side(Right):1")
3(When Class Is 6,A Side(Left):1"X7/8",B Side(Center):3/8"X1/4",C Side(Right):1"X7/8")
4(When Class Is 4,A Side(Left):1/2"X3/8",B Side(Center):1/8"X0.086",C Side(Right):1/2"X3/8"; When Class Is 6,A Side(Left):1"X7/8",B Side(Center):1/4"X5/32",C Side(Right):1"X7/8")
5(When Class Is 3,A Side(Left):1/4"X5/32",B Side(Center):3/8"X1/4",C Side(Right):3/8"X1/4"; When Class Is 4,A Side(Left):3/8"X1/4",B Side(Center):1/2"X3/8",C Side(Right):1/2"X3/8"; When Class Is 5,A Side(Left):1/2"X3/8",B Side(Center):3/4"X5/8",C Side(Right):)
6(When Class Is 4,A Side(Left):1/4"X5/32",B Side(Center):1/2"X3/8",C Side(Right):1/2"X3/8"; When Class Is 5,A Side(Left):3/8"X1/4",B Side(Center):3/4"X5/8",C Side(Right):3/4"X5/8"; When Class Is 6,A Side(Left):1/2"X3/8",B Side(Center):1"X7/8",C Side(Right):1")
7(When Class Is 3,A Side(Left):1/4"X5/32",B Side(Center):1/4"X5/32",C Side(Right):3/8"X1/4"; When Class Is 4,A Side(Left):3/8"X1/4",B Side(Center):3/8"X1/4",C Side(Right):1/2"X3/8"; When Class Is 5,A Side(Left):1/2"X3/8",B Side(Center):1/2"X3/8",C Side(Right))
8(When Class Is 4,A Side(Left):1/4"X5/32",B Side(Center):1/4"X5/32",C Side(Right):1/2"X3/8"; When Class Is 5,A Side(Left):3/8"X1/4",B Side(Center):3/8"X1/4",C Side(Right):3/4"X5/8"; When Class Is 6,A Side(Left):1/2"X3/8",B Side(Center):1/2"X3/8",C Side(Right))
10(When Class Is 4,A Side(Left):1/4"X5/32",B Side(Center):1/2"X3/8",C Side(Right):1/4"X5/32"; When Class Is 5,A Side(Left):3/8"X1/4",B Side(Center):3/4"X5/8",C Side(Right):3/8"X1/4"; When Class Is 6,A Side(Left):1/2"X3/8",B Side(Center):1"X7/8",C Side(Right):1)
11(When Class Is 6,A Side(Left):3/8"X1/4",B Side(Center):3/4"X5/8",C Side(Right):1"X7/8")
12(When Class Is 5,A Side(Left):1/4"X5/32",B Side(Center):3/4"X5/8",C Side(Right):3/4"X5/8"; When Class Is 6,A Side(Left):3/8"X1/4",B Side(Center):1"X7/8",C Side(Right):1"X7/8")
13(When Class Is 6,A Side(Left):1/4"X5/32",B Side(Center):1"X7/8",C Side(Right):1"X7/8")
17(When Class Is 4,A Side(Left):1/4"X5/32",B Side(Center):3/8"X1/4",C Side(Right):1/2"X3/8"; When Class Is 5,A Side(Left):1/2"X3/8",B Side(Center):3/8"X1/4",C Side(Right):3/4"X5/8"; When Class Is 6,A Side(Left):1/2"X3/8",B Side(Center):3/4"X5/8",C Side(Right):)
18(When Class Is 6,A Side(Left):1/4"X5/32",B Side(Center):3/4"X5/8",C Side(Right):1"X7/8")
20(When Class Is 4,A Side(Left):3/8"X1/4",B Side(Center):1/4"X5/32",C Side(Right):1/2"X3/8"; When Class Is 6,A Side(Left):3/4"X5/8",B Side(Center):1/2"X3/8",C Side(Right):1"X7/8")
21(When Class Is 5,A Side(Left):3/8"X1/4",B Side(Center):1/4"X5/32",C Side(Right):3/4"X5/8")
22(When Class Is 5,A Side(Left):1/2"X3/8",B Side(Center):1/4"X5/32",C Side(Right):3/4"X5/8")
26(When Class Is 5,A Side(Left):3/4"X5/8",B Side(Center):1/8"X0.086",C Side(Right):3/4"X5/8")
30(When Class Is 6,A Side(Left):3/8"X1/4",B Side(Center):1"X7/8",C Side(Right):3/4"X5/8")
31(When Class Is 5,A Side(Left):3/8"X1/4",B Side(Center):3/4"X5/8",C Side(Right):1/2"X3/8"; When Class Is 6,A Side(Left):1/2"X3/8",B Side(Center):1"X7/8",C Side(Right):3/4"X5/8")
32(When Class Is 5,A Side(Left):1/4"X5/32",B Side(Center):3/4"X5/8",C Side(Right):1/4"X5/32")
33(When Class Is 4,A Side(Left):1/8"X0.086",B Side(Center):1/2"X3/8",C Side(Right):1/8"X0.086"; When Class Is 6,A Side(Left):1/4"X5/32",B Side(Center):1"X7/8",C Side(Right):1/4"X5/32")
5
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
6
-- UnSelected
-- Selected
-- Selection invalid