LQ1P Series Panel Mount Union Reducing Tubing Connection Tubing Type:Metric
Option configuration
Reset
Details
Fitting Type
-- Please select --
P(Panel Mount Union)
1
Body Size
-- Please select --
4(Class 4)
5(Class 5)
2
Tubing Type
-- Please select --
1(Metric)
3
Piping Type2
-- Please select --
R(Reducing)
4
Applicable Tubing Size
-- Please select --
2(When Class Is 5,A Side:19X16,B Side:10X8)
3(When Class Is 4,A Side:12X10,B Side:6X4)
5
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
6
-- UnSelected
-- Selected
-- Selection invalid