LQ1E Series Tubing Extension Union Elbow Reducing Tubing Connection Tubing type:Inch
Option configuration
Reset
Details
Fitting Type
-- Please select --
E(Union Elbow)
1
Body Size
-- Please select --
2(Class 2)
3(Class 3)
4(Class 4)
5(Class 5)
6(Class 6)
2
Tubing Type
-- Please select --
A(Inch)
3
Piping Type
-- Please select --
T(Tubing Extension)
4
Piping Type2
-- Please select --
R(Reducing)
5
Applicable Tubing Size
-- Please select --
1(When Class Is 3,A Size:3/8"X1/4",B Size:1/4"X5/32"; When Class Is 4,A Size:1/2"X3/8",B Size:3/8"X1/2"; When Class Is 6,A Size:1"X7/8",B Size:3/4"X5/8")
8(When Class Is 2,A Size:1/4"X5/32",B Size:3/8"X1/4"; When Class Is 3,A Size:3/8"X1/4",B Size:1/2"X3/8"; When Class Is 4,A Size:1/2"X3/8",B Size:3/4"X5/8"; When Class Is 5,A Size:3/4"X5/8",B Size:1"X7/8")
9(When Class Is 2,A Size:1/4"X5/32",B Size:1/2"X3/8"; When Class Is 3,A Size:3/8"X1/4",B Size:3/4"X5/8"; When Class Is 4,A Size:1/2"X3/8",B Size:1"X7/8")
6
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
7
-- UnSelected
-- Selected
-- Selection invalid