LQ1E Series Tubing Extension Union Elbow Reducing Tubing Connection Tubing type:Metric
Option configuration
Reset
Details
Fitting Type
-- Please select --
E(Union Elbow)
1
Body Size
-- Please select --
2(Class 2)
3(Class 3)
4(Class 4)
5(Class 5)
6(Class 6)
2
Tubing Type
-- Please select --
1(Metric)
2(Metric)
3
Piping Type
-- Please select --
T(Tubing Extension)
4
Piping Type2
-- Please select --
R(Reducing)
5
Applicable Tubing Size
-- Please select --
1(When Class Is 3,Tubing Type 1,A Size:10X8,B Size:8X6; When Class Is 3,Tubing Type 2,A Size:8X6,B Size:6X4; When Class Is 4,A Size:12X10,B Size:10X8; When Class Is 6,A Size:25X22,B Size:19X16)
2(When Class Is 3,A Size:10X8,B Size:6X4; When Class Is 4,A Size:12X10,B Size:8X6)
3(When Class Is 4,A Size:12X10,B Size:6X4)
8(When Class Is 2,Tubing Type 1,A Size:6X4,B Size:8X6; When Class Is 2,Tubing Type 2,A Size:4X3,B Size:6X4; When Class Is 3,Tubing Type 1,A Size:10X8,B Size:12X10; When Class Is 3,Tubing Type 2,A Size:8X6,B Size:10X8; When Class Is 4,A Size:12X10,B Size:19X16; When Class Is 5,A Size:19X16,B Size:25X22)
9(When Class Is 2,Tubing Type 1,A Size:6X4,B Size:10X8; When Class Is 2,Tubing Type 2,A Size:4X3,B Size:8X6; When Class Is 3,Tubing Type 1,A Size:10X8,B Size:19X16; When Class Is 3,Tubing Type 2,A Size:8X6,B Size:12X10; When Class Is 4,A Size:12X10,B Size:25X22)
10(When Class Is 2,Tubing Type 1,A Size:6X4,B Size:12X10; When Class Is 2,Tubing Type 2,A Size:4X3,B Size:10X8; When Class Is 3,A Size:8X6,B Size:19X16)
11(When Class Is 2,A Size:4X3,B Size:12X10)
6
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
7
-- UnSelected
-- Selected
-- Selection invalid