LQ1E Series Space Saving Union Elbow Reducing Tubing Connection Tubing Type:Inch
Option configuration
Reset
Details
Fitting Type
-- Please select --
E(Union Elbow)
1
Body Size
-- Please select --
2(Class 2)
3(Class 3)
4(Class 4)
6(Class 6)
2
Tubing Type
-- Please select --
A(Inch)
3
Piping Type
-- Please select --
SS(Space Saving)
4
Piping Type2
-- Please select --
R(Reducing)
5
Applicable Tubing Size
-- Please select --
1(When Class Is 3,A Side Applicable Tubing Size(Inch):3/8"X1/4",B Side Applicable Body Size:2; When Class Is 4,A Side Applicable Tubing Size(Inch):1/2"X3/8",B Side:3; When Class Is 6,A Side Applicable Tubing Size(Inch):1"X7/8",B Side Applicable Body Size:5)
2(When Class Is 4,A Side Applicable Tubing Size(Inch):1/2"X3/8",B Side Applicable Body Size:2)
8(When Class Is 2,A Side Applicable Tubing Size(Inch):1/4"X5/32",B Side Applicable Body Size:3; When Class Is 3,A Side Applicable Tubing Size(Inch):3/8"X1/4",B Side Applicable Body Size:4; When Class Is 4,A Side Applicable Tubing Size(Inch):1/2"X3/8",B Side A)
9(When Class Is 2,A Side Applicable Tubing Size(Inch):1/4"X5/32",B Side Applicable Body Size:4)
6
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
7
-- UnSelected
-- Selected
-- Selection invalid