LQ1E Series Space Saving Union Elbow Reducing Tubing Connection Tubing Type:Metric
Option configuration
Reset
Details
Fitting Type
-- Please select --
E(Union Elbow)
1
Body Size
-- Please select --
2(Class 2)
3(Class 3)
4(Class 4)
6(Class 6)
2
Tubing Type
-- Please select --
1(Metric)
2(Metric)
3
Piping Type
-- Please select --
SS(Space Saving)
4
Piping Type2
-- Please select --
R(Reducing)
5
Applicable Tubing Size
-- Please select --
1(When Class Is 3,A Side Applicable Tubing Size(mm):8X6,B Side Applicable Body Size:2; When Class Is 4,A Side Applicable Tubing Size(mm):12X10,B Side Applicable Body Size:3; When Class Is 6,A Side Applicable Tubing Size(mm):25X22,B Side Applicable Body Size:5)
2(When Class Is 3,A Side Applicable Tubing Size(mm):10X8,B Side Applicable Body Size:2)
3(When Class Is 4,A Side Applicable Tubing Size(mm):12X10,B Side Applicable Body Size:2)
8(When Class Is 3,Tubing Type 1,A Side Applicable Tubing Size(mm):10X8,B Side Applicable Body Size:4,When Class Is 3,Tubing Type 2,A Side Applicable Tubing Size(mm):8X6,B Side Applicable Body Size:3; When Class Is 4,A Side Applicable Tubing Size(mm):12X10,B )
9(When Class Is 2,A Side Applicable Tubing Size(mm):6X4,B Side Applicable Body Size:3)
10(When Class Is 2,A Side Applicable Tubing Size(mm):6X4,B Side Applicable Body Size:4)
6
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
7
-- UnSelected
-- Selected
-- Selection invalid