LQ1 Series Fluoropolymer Fittings Hyper Fittings Tubing Connection
Option configuration
Reset
Details
Fitting Type
-- Please select --
E(Union Elbow)
F(Union Flange)
P(Panel Mount Union)
T(Union Tee)
U(Union)
1
Size
-- Please select --
11(Applicable Tubing Size(mm):4X3; Port Size:1/8")
12(Applicable Tubing Size(mm):3X2; Port Size:1/8")
21(Applicable Tubing Size(mm):6X4; Port Size:1/8")
22(Applicable Tubing Size(mm):4X3; Port Size:1/8")
31(Applicable Tubing Size(mm):10X8; Port Size:1/4")
32(Applicable Tubing Size(mm):8X6; Port Size:1/4")
33(Applicable Tubing Size(mm):6X4; Port Size:1/4")
41(Applicable Tubing Size(mm):12X10; Port Size:3/8")
42(Applicable Tubing Size(mm):10X8; Port Size:3/8")
51(Applicable Tubing Size(mm):19X16; Port Size:1/2")
52(Applicable Tubing Size(mm):12X10; Port Size:1/2")
61(Applicable Tubing Size(mm):25X22; Port Size:3/4")
62(Applicable Tubing Size(mm):19X16; Port Size:3/4")
6A(Applicable Tubing Size(Inch):1"X7/8"; Port Size:3/4")
6B(Applicable Tubing Size(Inch):3/4"X5/8"; Port Size:3/4")
1A(Applicable Tubing Size(Inch):1/8"X0.086"; Port Size:1/8")
5A(Applicable Tubing Size(Inch):3/4"X5/8"; Port Size:1/2")
5B(Applicable Tubing Size(Inch):1/2"X3/8"; Port Size:1/2")
4A(Applicable Tubing Size(Inch):1/2"X3/8"; Port Size:3/8")
4B(Applicable Tubing Size(Inch):3/8"X1/4"; Port Size:3/8")
3A(Applicable Tubing Size(Inch):3/8"X1/4"; Port Size:1/4")
3B(Applicable Tubing Size(Inch):1/4"X5/32"; Port Size:1/4")
2A(Applicable Tubing Size(Inch):1/4"X5/32"; Port Size:1/8")
2B(Applicable Tubing Size(Inch):3/16"X1/8"; Port Size:1/8")
2C(Applicable Tubing Size(mm):3X2/Applicable Tubing Size(Inch):1/8"X0.086"; Port Size:1/8")
2
For Different Diameter (On B Side)
-- Please select --
-(-)
11(Applicable Tubing Size(mm):4X3; Port Size:1/8")
12(Applicable Tubing Size(mm):3X2; Port Size:1/8")
21(Applicable Tubing Size(mm):6X4; Port Size:1/8")
22(Applicable Tubing Size(mm):4X3; Port Size:1/8")
31(Applicable Tubing Size(mm):10X8; Port Size:1/4")
32(Applicable Tubing Size(mm):8X6; Port Size:1/4")
33(Applicable Tubing Size(mm):6X4; Port Size:1/4")
41(Applicable Tubing Size(mm):12X10; Port Size:3/8")
42(Applicable Tubing Size(mm):10X8; Port Size:3/8")
51(Applicable Tubing Size(mm):19X16; Port Size:1/2")
52(Applicable Tubing Size(mm):12X10; Port Size:1/2")
61(Applicable Tubing Size(mm):25X22; Port Size:3/4")
62(Applicable Tubing Size(mm):19X16; Port Size:3/4")
6A(Applicable Tubing Size(Inch):1"X7/8"; Port Size:3/4")
6B(Applicable Tubing Size(Inch):3/4"X5/8"; Port Size:3/4")
1A(Applicable Tubing Size(Inch):1/8"X0.086"; Port Size:1/8")
5A(Applicable Tubing Size(Inch):3/4"X5/8"; Port Size:1/2")
5B(Applicable Tubing Size(Inch):1/2"X3/8"; Port Size:1/2")
4A(Applicable Tubing Size(Inch):1/2"X3/8"; Port Size:3/8")
4B(Applicable Tubing Size(Inch):3/8"X1/4"; Port Size:3/8")
3A(Applicable Tubing Size(Inch):3/8"X1/4"; Port Size:1/4")
3B(Applicable Tubing Size(Inch):1/4"X5/32"; Port Size:1/4")
2A(Applicable Tubing Size(Inch):1/4"X5/32"; Port Size:1/8")
2B(Applicable Tubing Size(Inch):3/16"X1/8"; Port Size:1/8")
2C(Applicable Tubing Size(mm):3X2/Applicable Tubing Size(Inch):1/8"X0.086"; Port Size:1/8")
3
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
4
-- UnSelected
-- Selected
-- Selection invalid