Tubing Plug For LQ1 Series
Option configuration
Reset
Details
Size
-- Please select --
1(1)
2(2)
3(3)
4(4)
5(5)
6(6)
1
Fitting Type
-- Please select --
CP(Tubing Plug)
2
Applicable Tubing Size
-- Please select --
03(Φ3XΦ2; 1/8"X0.086")
04(Φ4XΦ3)
06(Φ6XΦ4)
07(Inch Size:1/4"X5/32")
08(Φ8xΦ6)
10(Φ10XΦ8)
11(Inch Size:3/8"X1/4")
12(Φ12XΦ10)
13(Inch Size:1/2"X3/8")
19(Φ19XΦ16; 3/4"X5/8")
25(Φ25XΦ22.5; 1"X7/8")
3
Accessory/Packaging
-- Please select --
-(Without An Insert Bush; Clean Packaging Equivalent To ISO Class 5)
1(With An Insert Bush; Clean Packaging Equivalent To ISO Class 5)
4
-- UnSelected
-- Selected
-- Selection invalid