Nut Insert Bush For LQ1 Series
Option configuration
Reset
Details
Applicable Fitting
-- Please select --
1(LQ1)
1
Size
-- Please select --
1(1)
2(2)
3(3)
4(4)
5(5)
6(6)
2
Type Of Part
-- Please select --
B(Insert Bush)
N(Nut)
U(Nut Insert Bush)
3
Applicable Tubing Size
-- Please select --
03(Φ3XΦ2; 1/8"X0.086")
04(Φ4XΦ3)
05(Inch Size:3/16"X1/8")
06(Φ6XΦ4)
07(Inch Size:1/4"X5/32")
08(Φ8xΦ6)
10(Φ10XΦ8)
11(Inch Size:3/8"X1/4")
12(Φ12XΦ10)
13(Inch Size:1/2"X3/8")
19(Φ19XΦ16; 3/4"X5/8")
25(Φ25XΦ22.5; 1"X7/8")
4
Packaging
-- Please select --
-(Clean Packaging Equivalent To ISO Class 5)
1(Clean Packaging Equivalent To ISO Class 7)
5
-- UnSelected
-- Selected
-- Selection invalid