LV Series Fittings and Special Tools
Option configuration
Reset
Details
Fitting Type
-- Please select --
-(LQ2)
1(LQ1)
1
Body Class
-- Please select --
2(Body class 2)
3(Body class 3)
4(Body class 4)
5(Body class 5)
6(Body class 6)
2
Type of part
-- Please select --
B(Insert Bushing)
N(Nut)
U(Insert Bushing & Nut)
3
Tubing Size
-- Please select --
03(1/8"X0.086"·3X2)
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
19(3/4"X5/8"·19X16)
25(1"X7/8"·25X22)
4
-- UnSelected
-- Selected
-- Selection invalid