LPV Series Pinch Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
21(N.C.)
22(N.O.)
1
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
G(Grommet 300mm)
K(Plug Connector 300mm)
KO(Plug Connector,Without Connector)
3
Light
-- Please select --
-(None)
Z(Yes)
4
Tubing Size
-- Please select --
3(Tubing×Tubing:Φ3×Φ1;Engraved Characters :3)
4(Tubing×Tubing:Φ4×Φ2;Engraved Characters :4)
6(Tubing×Tubing:Φ6×Φ4;Engraved Characters :6)
6A(Tubing×Tubing:Φ1/4"×Φ1/8";Engraved Characters :6)
4A(Tubing×Tubing:Φ5/32"×Φ1/32";Engraved Characters :4)
3A(Tubing×Tubing:Φ1/8"×Φ1/16";Engraved Characters :3)
5
Lead Wire Length
-- Please select --
-(-)
6(600 mm)
10(1000 mm)
6
-- UnSelected
-- Selected
-- Selection invalid