LMU100·200 Series Mist Spray Unit
Option configuration
Reset
Details
Air Blow Circuit
-- Please select --
1(Available)
2(Not Available)
1
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
5(24 VDC)
2
Float Switch
-- Please select --
0(None)
3(For The Upper And Lower Limit Control(SW Turns OFF When The Float Is On The Upper Side.Sw Turns On When The Float Goes Down.Contact Capacity 50 VA AC,50 W DC))
3
-- UnSelected
-- Selected
-- Selection invalid