LVC Series High Purity Chemical Liquid Valve Air Operated Type Integral Fitting Type (Hyper Fittings) Manifold Base
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2)
3(Body class 3)
4(Body class 4)
5(Body class 5)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
2
Tubing Size For Port P And L Side Connection
-- Please select --
00(Plug)
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
19(Inch Size:19X16,3/4"X5/8")
3
Tubing Size For Port P And R Side Connection
-- Please select --
-(L Side,R Side Same Size)
00(Plug)
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
19(Inch Size:19X16,3/4"X5/8")
4
-- UnSelected
-- Selected
-- Selection invalid