LLB Series Clean Air Module High Flow Type (500 L/min (ANR))
Option configuration
Reset
Details
Bore Size
-- Please select --
1(Φ12 One-touch Fitting)
3(Rc3/8)
3N(NPT3/8)
1
Digital Flow Switch
-- Please select --
-(Without Digital Flow Switch)
P1(NPN Open Collector 1 Output + Analog Output (1 to 5 V))
P2(PNP Open Collector 1 Output + Analog Output (1 to 5 V))
P3(NPN Open Collector 2 Outputs)
P4(PNP Open Collector 2 Outputs)
P5(NPN Open Collector 1 Output + Analog Output (4 to 20 Ma))
P6(PNP Open Collector 1 Output + Analog Output (4 to 20 Ma))
2
Regulator
-- Please select --
-(Without Regulator)
R(With Regulator)
R1(With Regulator + Pressure Outlet Port Assembly)
3
ON/OFF Valve
-- Please select --
-(Without ON/OFF Valve)
V(With Air Operated)
V1(With Air Operated Flow Adjuster)
V2(Manual Operation Valve (With Lever Lock))
4
Restrictor
-- Please select --
-(Without Restrictor)
S(With Restrictor)
5
Filter
-- Please select --
F(With Filter)
6
-- UnSelected
-- Selected
-- Selection invalid